IESNA:LM-63-2002
[TEST]P821239
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-735-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6367
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1473.9 1479.5 1482.9 1484 1484 1484 1482.9 1481.8 1482.9 1479.5
1471.7 1462.7 1452.5 1441.3 1432.3 1437.9 1451.4 1454.8 1454.8 1454.8
1451.4 1459.3 1491.9 1503.2 1480.7 1475 1450.3 1399.7 1315.3 1197.1
1072.2 936.1 752.7 555.8 340.9 122.6 54 49.5 41.6 32.6
24.8 18 12.4 7.9 4.5 2.3 1.1 0 0 0
0 0 0 0 0 0 0 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1478.4 1480.7 1482.9 1482.9 1482.9 1481.8 1480.7 1481.8 1479.5
1471.7 1462.7 1452.5 1441.3 1432.3 1437.9 1452.5 1457 1455.9 1453.7
1457 1458.2 1493 1514.4 1485.2 1484 1457 1406.4 1325.4 1212.9
1086.9 948.5 758.3 560.3 333 115.9 54 49.5 41.6 32.6
24.8 18 12.4 7.9 3.4 2.3 1.1 1.1 0 0
0 0 0 0 0 0 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1478.4 1481.8 1482.9 1482.9 1484 1481.8 1481.8 1482.9 1479.5
1472.8 1463.8 1452.5 1444.7 1436.8 1448 1468.3 1472.8 1473.9 1469.4
1480.7 1489.7 1523.4 1558.3 1539.2 1525.7 1530.2 1473.9 1394 1299.5
1155.5 1007 837.1 621.1 382.5 138.4 52.9 48.4 40.5 31.5
23.6 18 12.4 7.9 4.5 2.3 1.1 1.1 1.1 0
0 0 0 0 0 0 1.1 1.1 1.1 0
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1478.4 1481.8 1482.9 1482.9 1481.8 1482.9 1482.9 1485.2 1479.5
1473.9 1463.8 1454.8 1446.9 1444.7 1459.3 1482.9 1494.2 1496.4 1500.9
1505.4 1539.2 1580.8 1607.8 1623.6 1620.2 1599.9 1571.8 1489.7 1390.7
1257.9 1111.6 905.7 679.6 426.4 145.1 50.6 46.1 38.3 30.4
22.5 16.9 11.3 7.9 4.5 2.3 2.3 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0 0 0 1.1 1.1 0
0 1.1 1.1 0 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1478.4 1481.8 1482.9 1481.8 1481.8 1481.8 1484 1485.2 1481.8
1473.9 1466 1455.9 1448 1449.2 1469.4 1495.3 1505.4 1514.4 1518.9
1536.9 1567.3 1623.6 1673.1 1683.2 1658.4 1684.3 1648.3 1570.7 1460.4
1331 1165.6 953 722.3 452.3 174.4 46.1 41.6 34.9 27
21.4 14.6 10.1 6.8 4.5 2.3 2.3 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0 1.1 1.1 1.1
0 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1477.3 1480.7 1480.7 1479.5 1479.5 1479.5 1481.8 1485.2 1478.4
1471.7 1463.8 1455.9 1448 1446.9 1467.2 1497.5 1511 1518.9 1522.3
1541.4 1577.4 1642.7 1689.9 1686.6 1683.2 1709.1 1671.9 1584.2 1480.7
1344.5 1176.9 975.5 742.6 465.8 169.9 41.6 37.1 31.5 24.8
19.1 13.5 9 5.6 3.4 2.3 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1478.4 1481.8 1481.8 1480.7 1479.5 1479.5 1482.9 1485.2 1478.4
1470.5 1462.7 1454.8 1448 1445.8 1467.2 1497.5 1511 1518.9 1522.3
1540.3 1578.6 1640.4 1689.9 1687.7 1682.1 1703.4 1677.6 1581.9 1471.7
1337.8 1180.3 973.2 731.3 454.6 180 40.5 37.1 31.5 24.8
18 13.5 9 5.6 3.4 2.3 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1476.2 1478.4 1479.5 1477.3 1476.2 1476.2 1477.3 1479.5 1475
1467.2 1458.2 1449.2 1441.3 1441.3 1459.3 1488.5 1498.7 1505.4 1507.7
1524.5 1558.3 1614.6 1658.4 1665.2 1651.7 1668.6 1637.1 1557.2 1443.5
1304 1135.3 939.5 697.6 435.4 145.1 33.8 30.4 24.8 20.3
14.6 11.3 7.9 4.5 2.3 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1477.3 1479.5 1478.4 1477.3 1476.2 1475 1475 1475 1469.4
1462.7 1453.7 1443.5 1434.5 1431.2 1445.8 1468.3 1477.3 1478.4 1481.8
1488.5 1521.2 1561.7 1594.3 1597.7 1594.3 1579.7 1544.8 1464.9 1368.2
1227.5 1063.2 867.5 640.2 384.8 117 24.8 22.5 19.1 14.6
11.3 7.9 5.6 3.4 2.3 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1473.9 1475 1475 1472.8 1470.5 1468.3 1468.3 1468.3 1463.8
1455.9 1445.8 1434.5 1423.3 1418.8 1425.5 1442.4 1446.9 1449.2 1444.7
1450.3 1466 1497.5 1522.3 1508.8 1498.7 1487.4 1434.5 1346.8 1241
1102.6 950.7 774.1 560.3 321.8 83.3 15.8 14.6 12.4 9
6.8 5.6 3.4 2.3 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1473.9 1473.9 1472.8 1470.5 1468.3 1466 1464.9 1462.7 1458.2
1449.2 1437.9 1424.4 1408.7 1395.2 1396.3 1401.9 1399.7 1391.8 1380.5
1371.5 1365.9 1381.7 1392.9 1370.4 1362.5 1337.8 1284.9 1207.3 1101.5
976.6 838.2 661.6 474.8 262.2 58.5 5.6 5.6 4.5 3.4
2.3 2.3 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1473.9 1473.9 1472.8 1470.5 1468.3 1464.9 1463.8 1462.7 1457
1446.9 1434.5 1417.7 1397.4 1383.9 1378.3 1381.7 1373.8 1360.3 1346.8
1326.5 1317.5 1326.5 1310.8 1290.5 1282.6 1257.9 1210.6 1129.6 1022.7
915.9 780.8 614.3 436.5 235.2 58.5 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1472.8 1472.8 1472.8 1469.4 1467.2 1463.8 1462.7 1462.7 1455.9
1443.5 1427.8 1407.5 1387.3 1369.3 1364.8 1364.8 1354.7 1336.7 1314.1
1296.1 1278.1 1277 1268 1229.8 1219.6 1201.6 1153.3 1084.6 992.4
878.7 753.8 596.3 426.4 229.5 54 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1471.7 1471.7 1470.5 1469.4 1466 1463.8 1463.8 1462.7 1453.7
1434.5 1412 1387.3 1363.7 1342.3 1335.5 1332.2 1316.4 1295 1264.6
1243.3 1227.5 1223 1214 1179.1 1161.1 1160 1125.1 1065.5 989
884.3 767.3 626.7 454.6 256.5 55.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1472.8 1472.8 1471.7 1469.4 1466 1463.8 1463.8 1461.5 1446.9
1422.2 1396.3 1367 1338.9 1313 1306.3 1300.6 1282.6 1252.3 1225.3
1197.1 1191.5 1188.1 1174.6 1143.1 1117.3 1098.1 1089.1 1046.4 986.7
897.9 789.8 646.9 480.4 284.7 66.4 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1471.7 1470.5 1469.4 1467.2 1464.9 1462.7 1462.7 1460.4 1439
1408.7 1377.2 1343.4 1310.8 1284.9 1274.8 1263.5 1236.5 1203.9 1166.8
1137.5 1119.5 1104.9 1066.6 986.7 879.8 768.5 757.2 724.6 677.3
618.8 542.3 443.3 329.7 198 48.4 0 0 0 1.1
1.1 0 0 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1471.7 1471.7 1469.4 1467.2 1463.8 1462.7 1463.8 1459.3 1433.4
1399.7 1365.9 1327.7 1288.3 1252.3 1235.4 1219.6 1187 1143.1 1095.9
1055.4 1026.1 989 912.5 768.5 564.8 348.8 333 308.3 284.7
252 213.8 169.9 120.4 68.6 14.6 0 0 0 0
1.1 0 0 1.1 1.1 1.1 1.1 0 1.1 1.1
1.1 1.1 0 1.1 0 0 0 0 1.1 0
0 0 0 0 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1
1473.9 1470.5 1471.7 1468.3 1466 1462.7 1461.5 1461.5 1458.2 1432.3
1394 1352.4 1306.3 1261.3 1219.6 1197.1 1169 1125.1 1079 1020.5
969.9 918.1 856.2 766.2 596.3 363.4 156.4 141.8 129.4 115.9
100.1 82.1 61.9 42.8 21.4 3.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1
1473.9 1470.5 1470.5 1468.3 1464.9 1462.7 1460.4 1459.3 1457 1434.5
1394 1344.5 1292.8 1239.9 1190.4 1155.5 1117.3 1065.5 1002.5 935
863 803.3 710 578.3 411.8 208.1 61.9 56.3 50.6 45
39.4 31.5 22.5 14.6 6.8 1.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1
1473.9 1469.4 1469.4 1467.2 1464.9 1461.5 1458.2 1457 1455.9 1434.5
1392.9 1341.2 1284.9 1225.3 1167.9 1125.1 1077.9 1012.6 939.5 856.2
774.1 675.1 561.4 424.2 255.4 105.8 4.5 2.3 1.1 1.1
1.1 1.1 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1
1473.9 1469.4 1468.3 1467.2 1463.8 1460.4 1457 1455.9 1454.8 1434.5
1390.7 1340 1281.5 1218.5 1160 1111.6 1058.7 996.9 920.4 837.1
741.5 634.6 518.7 369 208.1 74.3 3.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1
1473.9 1468.3 1467.2 1466 1462.7 1459.3 1455.9 1454.8 1453.7 1431.2
1389.5 1337.8 1279.3 1215.1 1155.5 1107.1 1054.2 990.1 914.7 833.7
732.5 625.6 506.3 364.5 199.1 67.5 3.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.1
